??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VL-300-001-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VL-300-001-S4
VERF
Availability
Available
BC
Order code
BIS00UL
TC
Artikelbezeichnung
BIS VL-300-001-S4
PX
Product view
50036_00
ICON
EDZ
BAL.BIS00UL
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.141 kg
DESCRIPT
Description
Product Group = LF (125 kHz), Dimension = Ø 30 x 82 mm, Installation = metal-free (clear zone), Antenna type = round, Communication = Read/Write, Connection = M12x1-Male, 4-pin, Housing material = PVDF, Nuts PA 6.6, Operating voltage Ub = 19.2...28.8 VDC, Storage temperature = -20...85 °C, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.